Product
[object Object]/schneider-electric---garg-enterprises-sarapanagar-malout-420/catalog/products/miluz-zeta---12m-grid&coverframe,-bronze/158806?bid=c8659b58-7c06-49f0-9b8c-e80365ca4a3a&cid=04998d52-8e02-4ff7-b98a-c98a52444d7b
Miluz ZeTa - 12M Grid&CoverFrame, Bronze
https://download.schneider-electric.com/files?p_Doc_Ref=MZCP12M_BZ_IOP-Default&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png

Schneider Electric

158806

Miluz ZeTa - 12M Grid&CoverFrame, Bronze


INR

2023-12-30
0

0

Discover the Miluz ZeTa cover frame for 12 modules by Schneider Electric, bringing style and functionality to your installations. It can be installed both horizontally or vertically. This device is designed to be surface mounted. The dimensions of the product are (W) 231mm x (H) 164mm x (D) 17.1mm. It is made of polycarbonate (PC). The color of the product is bronze with a matt surface finish. Operation temperature is from -5°C up to 45°C, and it reaches IP20 degree of protection. Miluz ZeTa features a unique semi concave see-saw design for the softest crisp click. With innovative functions and curated color options, the range offers a stylish and advanced solution to meet your needs.

Want to know more? Ask the Dealer.

attributesAttributes

undefined

undefined

undefined

undefined

undefined

undefined

Product Name

Cover Frame, Miluz Zeta, 12 Module, Bronze

Range Name

Miluz ZeTa

Category

Cover & Grid Plate

Tax Class

GST-18

Color

Bronze

No of Modules

12 Mod

Schneider Electric - Garg Enterprises - Write a Review

Reviews

+91

Rate your experience

Schneider Electric - Garg Enterprises - Reviews

Address

Schneider Electric - Garg Enterprises, Sarapanagar

Street Address Line 1 - Electrical Shop at Adjacent, HDFC Bank, GT Road

Street Address Line 2 - Sarapanagar, Malout, Punjab - 152107.

Electrical Shop at Adjacent, HDFC Bank, GT Road

Similar Product Other Section