Schneider Electric - Garg Enterprises - Miluz ZeTa Product

Product

Light Switches and Electrical Socket - 12M Grid&CoverFrame, Bronze

1
Products
Light Switches and Electrical Socket - 12M Grid&CoverFrame, Bronze>
https://download.schneider-electric.com/files?p_Doc_Ref=MZCP12M_BZ_IOP-Default&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png

Miluz ZeTa - 12M Grid&CoverFrame, Bronze

https://retailpavilion-in.se.com/schneider-electric---garg-enterprises-sarapanagar-malout-420/catalog/products/miluz-zeta---12m-grid%26coverframe%2C-bronze/158806
Discover the Miluz ZeTa cover frame for 12 modules by Schneider Electric, bringing style and functionality to your installations. It can be installed both horizontally or vertically. This device is designed to be surface mounted. The dimensions of the product are (W) 231mm x (H) 164mm x (D) 17.1mm. It is made of polycarbonate (PC). The color of the product is bronze with a matt surface finish. Operation temperature is from -5°C up to 45°C, and it reaches IP20 degree of protection. Miluz ZeTa features a unique semi concave see-saw design for the softest crisp click. With innovative functions and curated color options, the range offers a stylish and advanced solution to meet your needs.

INR

158806
https://retailpavilion-in.se.com/schneider-electric---garg-enterprises-sarapanagar-malout-420/catalog/products/miluz-zeta---12m-grid%26coverframe%2C-bronze/158806
0

Schneider Electric

We drive digital transformation by integrating world-leading process and energy technologies, end-point to cloud connecting products, controls, software and services, across the entire lifecycle.

420

No products found for this category.