
Unica Pure 32A Double Pole Switch with Indicator, White
For sheer elegance, nothing comes close to the luxurious look and feel of Unica Pure. With a sleek, square design including variety of cover frames made of real materials wood, metal and glass, the range introduces a truly sophisticated feeling to quality interiors.
Want to know more? Ask the Dealer.
Switch Function | 2-Pole, 1-Way |
Warranty | 18 Months |
Wiring Device Mounting | Flush |
Product or Component Type | Switch |
Rated Current | 32 A at 240 V AC 50 kHz |
Height | 45 mm |
Width | 45 mm |
Depth | 42.5 mm |
Schneider Electric - RK Traders - Write a Review
Reviews
Schneider Electric - RK Traders - Reviews
5.0(1 reviews)
Ishita Sharma
Ishita Sharma
Address
Schneider Electric - RK Traders, Aavas Vikas
Street Address Line 1 - Electrical Shop at Phase 2 Road, Buddhi Vihar, Delhi Road
Street Address Line 2 - Aavas Vikas, Moradabad, Uttar pradesh - 244001.