Schneider Electric - RK Traders - ClipsalX Switches Product

Product

ClipsalX

India’s first antiviral switch Clipsal X presents the most stylish and vibrant range of switches and sockets which will enhance the style quotient of any space. Not just that ,it is also the India’s first antiviral switch . A set of safe stylish and long lasting switches that will add value to any space .
9
Products
ClipsalX>|Light Switches and Electrical Sockets

Light Switches and Electrical Sockets

https://download.schneider-electric.com/files?p_Doc_Ref=CPX161SW2M_WE&p_File_Type=rendition_288_png&default_image=DefaultProductImage.png

ClipsalX Switch 1-Way 16A 2 Modules, White

https://retailpavilion-in.se.com/rk-traders-aavas-vikas-moradabad-404/catalog/products/clipsalx-switch-1-way-16a-2-modules%2C-white/6213646601420800
Reviews ( 1 )

Clipsal X presents the most stylish and vibrant range of switches and sockets which will enhance the style quotient of any space. Not just that ,it is also the India?s first antiviral switch.

INR

6213646601420800
https://retailpavilion-in.se.com/rk-traders-aavas-vikas-moradabad-404/catalog/products/clipsalx-switch-1-way-16a-2-modules%2C-white/6213646601420800
0

Schneider Electric

We drive digital transformation by integrating world-leading process and energy technologies, end-point to cloud connecting products, controls, software and services, across the entire lifecycle.

404

https://download.schneider-electric.com/files?p_Doc_Ref=CPX161SWL1M_GY&p_File_Type=rendition_288_png&default_image=DefaultProductImage.png

ClipsalX Switch 1-Way 16A With Indicator Lamp, Coke Grey

https://retailpavilion-in.se.com/rk-traders-aavas-vikas-moradabad-404/catalog/products/clipsalx-switch-1-way-16a-with-indicator-lamp%2C-coke-grey/6002429437935616
Reviews ( 1 )

Clipsal X presents the most stylish and vibrant range of switches and sockets which will enhance the style quotient of any space. Not just that ,it is also the India?s first antiviral switch.

INR

6002429437935616
https://retailpavilion-in.se.com/rk-traders-aavas-vikas-moradabad-404/catalog/products/clipsalx-switch-1-way-16a-with-indicator-lamp%2C-coke-grey/6002429437935616
0

Schneider Electric

We drive digital transformation by integrating world-leading process and energy technologies, end-point to cloud connecting products, controls, software and services, across the entire lifecycle.

404

No products found for this category.

Similar Product Other Section