SURYA TRADERS - ZENcelo Switches Product

Product

ZENcelo

The Full-Flat form factor has redefined many facets in life. Aero plane seats. TVs. Mobile phones. Electric stoves... And now switches. Aesthetically pleasing flat switches are in fact available.
8
Products
ZENcelo>|Light Switches and Electrical Sockets

Light Switches and Electrical Sockets

https://download.schneider-electric.com/files?p_Doc_Ref=IN8426_16+BZ&p_File_Type=rendition_288_png&default_image=DefaultProductImage.png

ZENcelo 16A/6A Pin Socket with Shutter, Bronze

https://retailpavilion-in.se.com/surya-traders-poovar-trivandrum-12322/catalog/products/zencelo-16a-6a-pin-socket-with-shutter%2C-bronze/6609185440530432
Reviews ( 1 )

The Full-Flat form factor has redefined many facets in life. Aero plane seats. TVs. Mobile phones. Electric stoves... And now switches. Aesthetically pleasing flat switches are in fact available.

INR

6609185440530432
https://retailpavilion-in.se.com/surya-traders-poovar-trivandrum-12322/catalog/products/zencelo-16a-6a-pin-socket-with-shutter%2C-bronze/6609185440530432
0

Schneider Electric

12322

https://download.schneider-electric.com/files?p_Doc_Ref=ODAIN8426U&p_File_Type=rendition_288_png&default_image=DefaultProductImage.png

ZENcelo 2-3 Pin Universal Socket with Shutter, White

https://retailpavilion-in.se.com/surya-traders-poovar-trivandrum-12322/catalog/products/zencelo-2-3-pin-universal-socket-with-shutter%2C-white/6272336088006656
Reviews ( 1 )

The Full-Flat form factor has redefined many facets in life. Aero plane seats. TVs. Mobile phones. Electric stoves... And now switches. Aesthetically pleasing flat switches are in fact available.

INR

6272336088006656
https://retailpavilion-in.se.com/surya-traders-poovar-trivandrum-12322/catalog/products/zencelo-2-3-pin-universal-socket-with-shutter%2C-white/6272336088006656
0

Schneider Electric

12322

No products found for this category.

Similar Product Other Section