SURYA TRADERS - Miluz ZeTa Product

Product

Light Switches and Electrical Socket - 6A Bell Push

1
Products
Light Switches and Electrical Socket - 6A Bell Push>
https://download.schneider-electric.com/files?p_Doc_Ref=%20MZBP1M_WH_IOP-Default&p_File_Type=rendition_200_png

Miluz ZeTa - 6A Bell Push

https://retailpavilion-in.se.com/surya-traders-poovar-trivandrum-12322/catalog/products/miluz-zeta---6a-bell-push/158799
Discover the Miluz ZeTa bell press switch by Schneider Electric, actuated effortlessly with a rocker. Its Ue rated operational voltage is 250VAC at 50/60Hz. Its Ie rated operational current is 6A. This device is designed to be flush mounted. The dimensions of the product are (W) 22.4mm x (H) 44.84mm x (D) 40.74mm. It is made of polycarbonate (PC) and polyamide (PA). The color of the product is white (RAL 9003) with a glossy surface finish. Operation temperature is from -5°C up to 45°C, and it reaches IP20 degree of protection. Miluz ZeTa features a unique semi concave see-saw design for the softest crisp click. With innovative functions and curated color options, the range offers a stylish and advanced solution to meet your needs.

INR

158799
https://retailpavilion-in.se.com/surya-traders-poovar-trivandrum-12322/catalog/products/miluz-zeta---6a-bell-push/158799
0

Schneider Electric

12322

No products found for this category.