SURYA TRADERS - Miluz ZeTa Product

Product

Light Switches and Electrical Socket - 2.1A USB Charger(1M) Warm Grey

1
Products
Light Switches and Electrical Socket - 2.1A USB Charger(1M) Warm Grey>
https://download.schneider-electric.com/files?p_Doc_Ref=MZUSBA1M_WG_IOP-Default&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png

Miluz ZeTa - 2.1A USB Charger(1M) Warm Grey

https://retailpavilion-in.se.com/surya-traders-poovar-trivandrum-12322/catalog/products/miluz-zeta---2.1a-usb-charger(1m)-warm-grey/158808
Discover the Miluz ZeTa A type USB charger by Schneider Electric. It is a complete product for easy installation. Its Ue rated operational voltage is 100-240VAC at 50/60Hz with 2.1A output current. Its nominal output power is 10.5W. This device is designed to be flush mounted. The dimensions of the product are (W) 22.4mm x (H) 44.75mm x (D) 36.3mm. It is made of polycarbonate (PC) and polyamide (PA). The color of the product is warm grey with a matt surface finish. Operation temperature is from -5°C up to 45°C, and it reaches IP20 degree of protection. Miluz ZeTa features a unique semi concave see-saw design for the softest crisp click. With innovative functions and curated color options, the range offers a stylish and advanced solution to meet your needs. The product complies with the IS 13252 and IEC 60950-1 standards and has ISI product certification.

INR

158808
https://retailpavilion-in.se.com/surya-traders-poovar-trivandrum-12322/catalog/products/miluz-zeta---2.1a-usb-charger(1m)-warm-grey/158808
0

Schneider Electric

12322

No products found for this category.