Product
[object Object]/sudershan-stores-poonamallee-tiruvallur-6059661756203008/catalog/products/clipsalx-switch-2-way-10a,-coke-grey/5734245640175616/?brandId=c8659b58-7c06-49f0-9b8c-e80365ca4a3a
ClipsalX Switch 2-Way 10A, Coke Grey
https://download.schneider-electric.com/files?p_Doc_Ref=CPX102SW1M_GY&p_File_Type=rendition_288_png&default_image=DefaultProductImage.png

Schneider Electric

5734245640175616

5

1

ClipsalX Switch 2-Way 10A, Coke Grey

Reviews (1)

INR

2023-12-30
0

0

Clipsal X presents the most stylish and vibrant range of switches and sockets which will enhance the style quotient of any space. Not just that ,it is also the India?s first antiviral switch.

Want to know more? Ask the Dealer.

attributesAttributes

undefined

undefined

undefined

undefined

undefined

undefined

undefined

undefined

Switch Function

2-Way

Warranty

18 Months

Wiring Device Mounting

Flush

Product or Component Type

Switch

Rated Current

10 A at 250 V AC 50 Hz

Height

51 mm

Width

21 mm

Depth

37 mm

Schneider Electric - Sudershan Electricals - Write a Review

Reviews

Showing 1/1

+91

Rate your experience

Schneider Electric - Sudershan Electricals - Reviews

5.0(2 reviews)

Gaurav Arora 5.0

on: 24 Aug, 2023
I'm so glad I bought this product. It's the best!

Gaurav Arora 5.0

on: 24 Aug, 2023
I'm so glad I bought this product. It's the best!

Address

Schneider Electric - Sudershan Electricals, Poonamallee

Street Address Line 1 - Electrical Shop at Shop No 180, Trunk Road, Nambi Nagar

Street Address Line 2 - Poonamallee, Chennai, Tamil nadu - 600056.

Electrical Shop at Shop No 180, Trunk Road, Nambi Nagar

Similar Product Other Section