
ZENcelo Full-Time Weatherproof Single Gang Socket Cover (Transparent) IP55
The Full-Flat form factor has redefined many facets in life. Aero plane seats. TVs. Mobile phones. Electric stoves... And now switches. Aesthetically pleasing flat switches are in fact available.
Want to know more? Ask the Dealer.
Number of Gangs | 1 Gang |
Package 1 Weight | 163 g |
Warranty | 18 months |
Wiring Device Mounting | Flush |
Product or Component Type | Socket Cover |
Package 1 width | 10.9 cm |
Height | 130.6 mm |
Package 1 Height | 6 cm |
Width | 102.5 mm |
Depth | 50 mm |
Package 1 Length | 13.8 cm |
Schneider Electric- Seema Agencies - Write a Review
Reviews
Schneider Electric- Seema Agencies - Reviews
4.3(18 reviews)
Mohit Malik
Reply From Owner
Thank you so much for the 5-star rating! We're thrilled to hear you had an awesome experience with us. Your support is greatly valued, and we look forward to serving you again soon.
Apoorv
Mohit Malik
Reply From Owner
Thank you so much for the 5-star rating! We're thrilled to hear you had an awesome experience with us. Your support is greatly valued, and we look forward to serving you again soon.
Apoorv
Address
Schneider Electric- Seema Agencies, Shivaji Road
Street Address Line 1 - JGG8+R32, Shivaji Road, Ramgarh Cantonment, Jharkhand 829122
Street Address Line 2 - Shivaji Road, Ramgarh, Jharkhand - 829122.