Product
[object Object]/seema-agencies-shivaji-road-ramgarh-9361/catalog/products/unica-pure-20a-double-pole-switch-with-indicator%2C-grey/6739924849000448/?brandId=c8659b58-7c06-49f0-9b8c-e80365ca4a3a
Unica Pure 20A Double Pole Switch with Indicator, Grey
https://d1i0xzxi1l5kaw.cloudfront.net/se-unica-20A-DP-Switch-Greya86c58f6-fefa-43e7-97ec-7a8de53c1106.jpg

Schneider Electric

6739924849000448

4

1

Unica Pure 20A Double Pole Switch with Indicator, Grey

Reviews (1)

INR

2023-12-30
0

0

For sheer elegance, nothing comes close to the luxurious look and feel of Unica Pure. With a sleek, square design including a variety of cover frames made of real materials wood, metal, and glass, the range introduces a truly sophisticated feeling to quality interiors.

Want to know more? Ask the Dealer.

attributesAttributes

undefined

undefined

undefined

undefined

undefined

undefined

undefined

undefined

Switch Function

2-Pole, 1-Way

Warranty

18 Months

Wiring Device Mounting

Flush

Product or Component Type

Switch

Rated Current

20 A at 240 V AC 50 kHz

Height

45 mm

Width

45 mm

Depth

42.5 mm

Schneider Electric- Seema Agencies - Write a Review

Reviews

Showing 1/1

+91

Rate your experience

Schneider Electric- Seema Agencies - Reviews

4.3(18 reviews)

Tanya Sharma 5.0

on: 24 Aug, 2023
This product is a great value for the price. I would definitely buy it again.

Tanya Sharma 5.0

on: 24 Aug, 2023
This product is a great value for the price. I would definitely buy it again.

Address

Schneider Electric- Seema Agencies, Shivaji Road

Street Address Line 1 - JGG8+R32, Shivaji Road, Ramgarh Cantonment, Jharkhand 829122

Street Address Line 2 - Shivaji Road, Ramgarh, Jharkhand - 829122.

JGG8+R32, Shivaji Road, Ramgarh Cantonment, Jharkhand 829122

Similar Product Other Section