
Livia 32A DP Switch With Indicator Lamp
Antibacterial Range: Your favorite Livia switches are now antibacterial.With silver-ion technology that make switches and cover plates self-disinfecting.
Want to know more? Ask the Dealer.
Package 1 Weight | 44 g |
Switch Function | 2-Pole |
Warranty | 18 Months |
Wiring Device Mounting | Flush |
Product or Component Type | Switch |
Package 1 width | 6.7 cm |
Rated Current | 32 A |
Package 1 Height | 4 cm |
Package 1 Length | 12.5 cm |
Schneider Electric- Seema Agencies - Write a Review
Reviews
Schneider Electric- Seema Agencies - Reviews
4.3(18 reviews)
Rohan Arora
Rohan Arora
Address
Schneider Electric- Seema Agencies, Shivaji Road
Street Address Line 1 - JGG8+R32, Shivaji Road, Ramgarh Cantonment, Jharkhand 829122
Street Address Line 2 - Shivaji Road, Ramgarh, Jharkhand - 829122.