
Livia 16AX 1 Way Switch
Antibacterial Range: Your favorite Livia switches are now antibacterial.With silver-ion technology that make switches and cover plates self-disinfecting.
Want to know more? Ask the Dealer.
Package 1 Weight | 20 g |
Switch Function | 1-Pole |
Warranty | 18 Months |
Wiring Device Mounting | Flush |
Package 1 width | 5.5 cm |
Rated Current | 16 A |
Package 1 Height | 2.5 cm |
Package 1 Length | 14 cm |
Schneider Electric- Seema Agencies - Write a Review
Reviews
Schneider Electric- Seema Agencies - Reviews
4.3(18 reviews)
Umesh Kapoor
Umesh Kapoor
Address
Schneider Electric- Seema Agencies, Shivaji Road
Street Address Line 1 - JGG8+R32, Shivaji Road, Ramgarh Cantonment, Jharkhand 829122
Street Address Line 2 - Shivaji Road, Ramgarh, Jharkhand - 829122.