Product
[object Object]/seema-agencies-shivaji-road-ramgarh-9361/catalog/products/clipsalx-switch-1-way-16a-with-indicator-lamp%2C-coke-grey/6002429437935616/?brandId=c8659b58-7c06-49f0-9b8c-e80365ca4a3a
ClipsalX Switch 1-Way 16A With Indicator Lamp, Coke Grey
https://download.schneider-electric.com/files?p_Doc_Ref=CPX161SWL1M_GY&p_File_Type=rendition_288_png&default_image=DefaultProductImage.png

Schneider Electric

6002429437935616

4

1

ClipsalX Switch 1-Way 16A With Indicator Lamp, Coke Grey

Reviews (1)

INR

2023-12-30
0

0

Clipsal X presents the most stylish and vibrant range of switches and sockets which will enhance the style quotient of any space. Not just that ,it is also the India?s first antiviral switch.

Want to know more? Ask the Dealer.

attributesAttributes

undefined

undefined

undefined

undefined

undefined

undefined

undefined

undefined

Switch Function

1-Way

Warranty

18 Months

Wiring Device Mounting

Flush

Product or Component Type

Switch

Rated Current

16 A at 240 V AC 50 Hz

Height

51 mm

Width

21 mm

Depth

37 mm

Schneider Electric- Seema Agencies - Write a Review

Reviews

Showing 1/1

+91

Rate your experience

Schneider Electric- Seema Agencies - Reviews

4.3(18 reviews)

Jatin Kapoor 5.0

on: 24 Aug, 2023
This product is a great value for the price. I would definitely buy it again.

Jatin Kapoor 5.0

on: 24 Aug, 2023
This product is a great value for the price. I would definitely buy it again.

Address

Schneider Electric- Seema Agencies, Shivaji Road

Street Address Line 1 - JGG8+R32, Shivaji Road, Ramgarh Cantonment, Jharkhand 829122

Street Address Line 2 - Shivaji Road, Ramgarh, Jharkhand - 829122.

JGG8+R32, Shivaji Road, Ramgarh Cantonment, Jharkhand 829122

Similar Product Other Section