Product
[object Object]/schneider-electric-sita-enterprises-sevoke-road-siliguri-5443934607114240/catalog/products/livia-16a-1-way-with-indictor-lamp-switch%2C-dark-grey/6672967449706496?bid=c8659b58-7c06-49f0-9b8c-e80365ca4a3a&cid=04998d52-8e02-4ff7-b98a-c98a52444d7b
Livia 16A 1-Way With Indictor Lamp Switch, Dark Grey
https://download.schneider-electric.com/files?p_Doc_Ref=ODAP1181_DG&p_File_Type=rendition_288_png&default_image=DefaultProductImage.png

Schneider Electric

6672967449706496

5

1

Livia 16A 1-Way With Indictor Lamp Switch, Dark Grey

Reviews (1)

INR

2023-12-30
0

0

Antibacterial Range: Your favorite Livia switches are now antibacterial.With silver-ion technology that make switches and cover plates self-disinfecting.

Want to know more? Ask the Dealer.

attributesAttributes
Switch Function

1-Way

Warranty

18 Months

Wiring Device Mounting

Flush

Product or Component Type

Switch

Rated Current

16 AX

Height

54 mm

Width

22.5 mm

Embedding Depth

24 mm

Depth

36.5 mm

Schneider Electric - Sita Enterprises - Write a Review

Reviews

Showing 1/1

+91

Rate your experience

Schneider Electric - Sita Enterprises - Reviews

5.0(1 reviews)

Kavita Singh 5.0

on: 24 Aug, 2023
I'm so impressed with this product. It's definitely worth the money.

Kavita Singh 5.0

on: 24 Aug, 2023
I'm so impressed with this product. It's definitely worth the money.

Address

Schneider Electric - Sita Enterprises, Sevoke Road

Street Address Line 1 - Electrical Shop at First Floor, Sikha Deep Building

Street Address Line 2 - Sevoke Road, Siliguri, West bengal - 734005.

Electrical Shop at First Floor, Sikha Deep Building

Similar Product Other Section