Product
[object Object]/schneider-electric-singh-electric-house-gadhi-nagar-varanasi-12445/catalog/products/miluz-zeta---10a-1-way-switch/158797?bid=c8659b58-7c06-49f0-9b8c-e80365ca4a3a&cid=04998d52-8e02-4ff7-b98a-c98a52444d7b
Miluz ZeTa - 10A 1 Way Switch
https://download.schneider-electric.com/files?p_Doc_Ref=MZSW101M1W_WH_IOP-Default&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png

Schneider Electric

158797

Miluz ZeTa - 10A 1 Way Switch


INR

2023-12-30
0

0

Discover the Miluz ZeTa one-way switch by Schneider Electric, actuated effortlessly with a rocker. It has 1 module and is widely used in indoor environments. Its Ue rated operational voltage is 250VAC at 50/60Hz and its Ie rated operational current is 10A. This device is designed to be flush mounted. The dimensions of the product are (W) 22.4mm x (H) 44.85mm x (D) 40.74mm. It is made of polycarbonate (PC) and polyamide (PA). The color of the product is white (RAL 9003) with a glossy surface finish. Operation temperature is from -5°C up to 45°C, and it reaches IP20 degree of protection. Miluz ZeTa features a unique semi concave see-saw design for the softest crisp click. With innovative functions and curated color options, the range offers a stylish and advanced solution to meet your needs. The product complies with the IS 3854 standard and has ISI product certification.

Want to know more? Ask the Dealer.

attributesAttributes

undefined

undefined

undefined

undefined

undefined

undefined

undefined

undefined

Product Name

Switch, Miluz Zeta, 10A, 1 Way, 1 Module, White

Range Name

Miluz ZeTa

Category

Switches

Tax Class

GST-18


Current Rating

10A

Color

White

No of Modules

1 Mod

No of Ways

1 Way

Schneider Electric - Singh Electric House - Write a Review

Reviews

+91

Rate your experience

Schneider Electric - Singh Electric House - Reviews

Address

Schneider Electric - Singh Electric House, Gadhi Nagar

Street Address Line 1 - B33 11/C -3, Nariya, D.L.W Road

Street Address Line 2 - Gadhi Nagar, Varanasi, Uttar pradesh - 221005.

B33 11/C -3, Nariya, D.L.W Road

Similar Product Other Section