Product
[object Object]/schneider-electric-shantha-electricals-maruthi-veethika-udupi-6675322064863232/catalog/products/16a-1-way-switch,-dark-grey/5626909240066048?bid=c8659b58-7c06-49f0-9b8c-e80365ca4a3a&cid=04998d52-8e02-4ff7-b98a-c98a52444d7b
Livia 16A 1 Way Switch, Dark Grey
https://download.schneider-electric.com/files?p_Doc_Ref=ODAP1101_DG&p_File_Type=rendition_288_png&default_image=DefaultProductImage.png

Schneider Electric

5626909240066048

5

1

Livia 16A 1 Way Switch, Dark Grey

Reviews (1)

INR

2023-12-30
0

0

Antibacterial Range: Your favorite Livia switches are now antibacterial.With silver-ion technology that make switches and cover plates self-disinfecting.

Want to know more? Ask the Dealer.

attributesAttributes

undefined

undefined

undefined

undefined

undefined

undefined

undefined

undefined

undefined

Switch Function

1-Way

Warranty

18 Months

Wiring Device Mounting

Flush

Product or Component Type

Switch

Rated Current

16 AX

Height

54 mm

Width

22.5 mm

Embedding Depth

24 mm

Depth

36.5 mm

Schneider Electric - Shantha Electricals - Write a Review

Reviews

Showing 1/1

+91

Rate your experience

Schneider Electric - Shantha Electricals - Reviews

3.9(52 reviews)

Ishita Sharma 5.0

on: 24 Aug, 2023
I'm so happy with this product. It's exactly what I needed.

Ishita Sharma 5.0

on: 24 Aug, 2023
I'm so happy with this product. It's exactly what I needed.

Address

Schneider Electric - Shantha Electricals, Maruthi Veethika

Street Address Line 1 - Electrical Shop at Ground Floor, 1O-2-91D, 1O-2-91F1, Anugraha Complex, Corporation Bank Road, Thenkpete

Street Address Line 2 - Maruthi Veethika, Udupi, Karnataka - 576101.

Electrical Shop at Ground Floor, 1O-2-91D, 1O-2-91F1, Anugraha Complex, Corporation Bank Road, Thenkpete

Similar Product Other Section