
AvatarON Push Button For Doorbell, 10A, 250V, Dark Grey
AvatarON offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.
Want to know more? Ask the Dealer.
Number of Gangs | 1 Gang |
Package 1 Weight | 114 g |
Warranty | 18 Months |
Wiring Device Mounting | Flush, Surface |
Product or Component Type | Push-Button |
Package 1 width | 8.5 cm |
Rated Current | 10 A at 250 V AC 50/60 Hz |
Package 1 Height | 4.5 cm |
Package 1 Length | 8.5 cm |
Schneider Electric - Sainath Marketing - Write a Review
Reviews
Schneider Electric - Sainath Marketing - Reviews
0(0 reviews)
Kavita Singh
Kavita Singh
Address
Schneider Electric - Sainath Marketing, Akota
Street Address Line 1 - 8, Rukma Complex, New Cow Circle
Street Address Line 2 - Akota, Vadodara, Gujarat - 390020.