
Unica Pure 16A Master Switch, 2 Way with Locator & Label, White
For sheer elegance, nothing comes close to the luxurious look and feel of Unica Pure. With a sleek, square design including variety of cover frames made of real materials wood, metal and glass, the range introduces a truly sophisticated feeling to quality interiors.
Want to know more? Ask the Dealer.
Switch Function | 1-Pole, 2-Way |
Warranty | 18 Months |
Wiring Device Mounting | Flush |
Product or Component Type | Switch |
Rated Current | 16 A at 240 V AC 50 kHz |
Height | 45 mm |
Width | 22.5 mm |
Depth | 47.2 mm |
Schneider Electric - P.K Electricals - Write a Review
Reviews
Schneider Electric - P.K Electricals - Reviews
4.0(8 reviews)
Esha Gupta
Esha Gupta
Address
Schneider Electric - P.K Electricals
Street Address Line 1 - Huda Market Sector-15 Faridabad
Street Address Line 2 - Faridabad, Haryana - 121007.