Product
[object Object]/schneider-electric-ms-vidhyut-sales-bombay-bazar-meerut-12718/catalog/products/clipsalx-switch-1-way-16a%2C-coke-grey/5742618074939392?bid=c8659b58-7c06-49f0-9b8c-e80365ca4a3a&cid=04998d52-8e02-4ff7-b98a-c98a52444d7b
ClipsalX Switch 1-Way 16A, Coke Grey
https://download.schneider-electric.com/files?p_Doc_Ref=CPX161SW1M_GY&p_File_Type=rendition_288_png&default_image=DefaultProductImage.png

Schneider Electric

5742618074939392

5

1

ClipsalX Switch 1-Way 16A, Coke Grey

Reviews (1)

INR

2023-12-30
0

0

Clipsal X presents the most stylish and vibrant range of switches and sockets which will enhance the style quotient of any space. Not just that ,it is also the India?s first antiviral switch.

Want to know more? Ask the Dealer.

attributesAttributes
Switch Function

1-Way

Warranty

18 Months

Wiring Device Mounting

Flush

Product or Component Type

Switch

Rated Current

16 A at 240 V AC 50 Hz

Height

51 mm

Width

21 mm

Depth

37 mm

Schneider Electric - M/S VIDHYUT SALES - Write a Review

Reviews

Showing 1/1

+91

Rate your experience

Schneider Electric - M/S VIDHYUT SALES - Reviews

0(0 reviews)

Gaurav Arora 5.0

on: 24 Aug, 2023
This product is a great value for the price. I would definitely buy it again.

Gaurav Arora 5.0

on: 24 Aug, 2023
This product is a great value for the price. I would definitely buy it again.

Address

Schneider Electric - M/S VIDHYUT SALES, Bombay Bazar

Street Address Line 1 - K-177, Meerut Cantt

Street Address Line 2 - Bombay Bazar, Meerut, Uttar pradesh - 250001.

K-177, Meerut Cantt

Similar Product Other Section