Product
[object Object]/schneider-electric-mohit-electricals-sector-28-gurugram-426/catalog/products/avataron-4-switches,-16ax,-250v,-2-way,-led,-white/6670081298792448?bid=c8659b58-7c06-49f0-9b8c-e80365ca4a3a&cid=04998d52-8e02-4ff7-b98a-c98a52444d7b
AvatarON 4 switches, 16AX, 250V, 2 Way, Led, White
https://d1i0xzxi1l5kaw.cloudfront.net/AVATAR-ON-Switch-2f022e02b-fdf6-4488-81c2-e1733f43089a.jpg

Schneider Electric

6670081298792448

5

1

AvatarON 4 switches, 16AX, 250V, 2 Way, Led, White

Reviews (1)

INR

2023-12-30
0

0

AvatarON offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.

Want to know more? Ask the Dealer.

attributesAttributes

undefined

undefined

undefined

undefined

undefined

undefined

undefined

undefined

undefined

undefined

undefined

undefined

undefined

Number of Gangs

4 Gangs

Warranty

18 Months

Product or Component Type

Switch

Package 1 Height

3.4 cm

Depth

34.2 mm

Package 1 Weight

146 g

Switch Function

1-Pole, 2-Way

Wiring Device Mounting

Flush, Surface

Package 1 width

8.6 cm

Rated Current

16 AX at 250 V AC 50/60 Hz

Height

86 mm

Width

86 mm

Package 1 Length

8.6 cm

Schneider Electric - Mohit Electricals - Write a Review

Reviews

+91

Rate your experience

Schneider Electric - Mohit Electricals - Reviews

Address

Schneider Electric - Mohit Electricals, Sector 28

Street Address Line 1 - Electrical Shop at DLF Phase 1, Sikanderpur

Street Address Line 2 - Sector 28, Gurugram, Haryana - 122018.

Electrical Shop at DLF Phase 1, Sikanderpur

Similar Product Other Section