Product
[object Object]/schneider-electric-kpr-associates-kozhikode-10362/catalog/products/clipsalx-switch-1-way-16a-2-modules-with-indicator-lamp,-coke-grey/5077463267803136/?brandId=c8659b58-7c06-49f0-9b8c-e80365ca4a3a
ClipsalX Switch 1-Way 16A 2 Modules with Indicator Lamp, Coke Grey
https://download.schneider-electric.com/files?p_Doc_Ref=CPX161SWL2M_GY&p_File_Type=rendition_288_png&default_image=DefaultProductImage.png

Schneider Electric

5077463267803136

5

1

ClipsalX Switch 1-Way 16A 2 Modules with Indicator Lamp, Coke Grey

Reviews (1)

INR

2023-12-30
0

0

Clipsal X presents the most stylish and vibrant range of switches and sockets which will enhance the style quotient of any space. Not just that ,it is also the India?s first antiviral switch.

Want to know more? Ask the Dealer.

attributesAttributes

undefined

undefined

undefined

undefined

undefined

undefined

undefined

undefined

Switch Function

1-Way

Warranty

18 Months

Wiring Device Mounting

Flush

Product or Component Type

Switch

Rated Current

16 A at 240 V AC 50 Hz

Height

51 mm

Width

42 mm

Depth

37 mm

Schneider electric - Kpr Associates - Write a Review

Reviews

Showing 1/1

+91

Rate your experience

Schneider electric - Kpr Associates - Reviews

0(0 reviews)

Deepak Singh 5.0

on: 24 Aug, 2023
I'm so happy with this product. It's exactly what I needed.

Deepak Singh 5.0

on: 24 Aug, 2023
I'm so happy with this product. It's exactly what I needed.

Address

Schneider electric - Kpr Associates

Street Address Line 1 - Vadakara

Street Address Line 2 - Kozhikode, Kerala - 673101.

Vadakara

Similar Product Other Section