Product
[object Object]/schneider-electric-home-land-traders-tirurangadi-tirurangadi-malappuram-12740/catalog/products/zencelo-13a-1-gang-socket,-bronze/5165531505098752/?brandId=c8659b58-7c06-49f0-9b8c-e80365ca4a3a
ZENcelo 13A 1 Gang Socket, Bronze
https://download.schneider-electric.com/files?p_Doc_Ref=IN84213+BZ&p_File_Type=rendition_288_png&default_image=DefaultProductImage.png

Schneider Electric

5165531505098752

4

1

ZENcelo 13A 1 Gang Socket, Bronze

Reviews (1)

INR

2023-12-30
0

0

The Full-Flat form factor has redefined many facets in life. Aero plane seats. TVs. Mobile phones. Electric stoves... And now switches. Aesthetically pleasing flat switches are in fact available.

Want to know more? Ask the Dealer.

attributesAttributes

undefined

undefined

undefined

undefined

undefined

undefined

undefined

undefined

Number of Gangs

1 Gang

Warranty

18 months

Wiring Device Mounting

Flush, Surface

Product or Component Type

Power Socket-Outlet

Rated Current

13 A at 250 V AC 50 Hz

Height

33.9 mm

Width

52.4 mm

Depth

47.4 mm

Schneider Electric - Home Land Traders Tirurangadi - Write a Review

Reviews

Showing 1/1

+91

Rate your experience

Schneider Electric - Home Land Traders Tirurangadi - Reviews

0(0 reviews)

Mahesh Mehta 5.0

on: 24 Aug, 2023
I'm so happy with this product. It's exactly what I needed.

Mahesh Mehta 5.0

on: 24 Aug, 2023
I'm so happy with this product. It's exactly what I needed.

Address

Schneider Electric - Home Land Traders Tirurangadi, Tirurangadi

Street Address Line 1 - T.P 8/231 A, Tirurangadi Bazar, Main Road

Street Address Line 2 - Tirurangadi, Malappuram, Kerala - 676306.

T.P 8/231 A, Tirurangadi Bazar, Main Road

Similar Product Other Section