
Opale Switch 1-Way 16A CG
Opale range has been designed by international designers keeping in mind the local market and its needs. The range gives an exceptional Ease & flexibility of use/installation and freedom to the customer.
Want to know more? Ask the Dealer.
Package 1 Weight | 15 g |
Switch Function | 1-Way |
Warranty | 18 Months |
Wiring Device Mounting | Flush |
Product or Component Type | Switch |
Package 1 width | 21 mm |
Rated Current | 16 A |
Package 1 Height | 42 mm |
Package 1 Length | 33 mm |
Schneider Electric - Gupta Electricals - Write a Review
Reviews
Schneider Electric - Gupta Electricals - Reviews
0(0 reviews)
Ishita Sharma
Ishita Sharma
Address
Schneider Electric - Gupta Electricals, Mans Kunj
Street Address Line 1 - Mans Kunj
Street Address Line 2 - Mans Kunj, New delhi, Delhi - 110070.