
Opale Switch 1-Way 6A CG, White
The opale range has been designed by international designers keeping in mind the local market and its needs. The range gives an exceptional Ease & flexibility of use/installation and freedom to the customer.
Want to know more? Ask the Dealer.
Package 1 Weight | 15 g |
Switch Function | 1-Way |
Warranty | 18 Months |
Wiring Device Mounting | Flush |
Product or Component Type | Switch |
Package 1 width | 21 mm |
Rated Current | 6:00 AM |
Package 1 Height | 42 mm |
Package 1 Length | 33 mm |
Schneider Electric - Gupta Electricals - Write a Review
Reviews
Schneider Electric - Gupta Electricals - Reviews
0(0 reviews)
Jatin Kapoor
Jatin Kapoor
Address
Schneider Electric - Gupta Electricals
Street Address Line 1 - Mohalla- Kali Pagri
Street Address Line 2 - Amroha, Uttar pradesh - 244221.