Product
[object Object]/schneider-electric-gupta-electricals-amroha-10253/catalog/products/opale-dp-switch-32a,-white/6114322462801920/?brandId=c8659b58-7c06-49f0-9b8c-e80365ca4a3a
Opale DP Switch 32A, White
https://download.schneider-electric.com/files?p_Doc_Ref=AAKX1232_IOP-def_WD&p_File_Type=rendition_288_png&default_image=DefaultProductImage.png

Schneider Electric

6114322462801920

4

1

Opale DP Switch 32A, White

Reviews (1)

INR

2023-12-30
0

0

Opale range has been designed by international designers keeping in mind the local market and its needs. The range gives an exceptional Ease & flexibility of use/installation and freedom to the customer.

Want to know more? Ask the Dealer.

attributesAttributes

undefined

undefined

undefined

undefined

undefined

undefined

undefined

undefined

Switch Function

2-Pole

Warranty

18 Months

Wiring Device Mounting

Flush

Product or Component Type

Switch

Rated Current

32 A

Height

50.4 mm

Width

42 mm

Depth

447 mm

Schneider Electric - Gupta Electricals - Write a Review

Reviews

Showing 1/1

+91

Rate your experience

Schneider Electric - Gupta Electricals - Reviews

0(0 reviews)

Gaurav Arora 5.0

on: 24 Aug, 2023
I'm so impressed with this product. It's definitely worth the money.

Gaurav Arora 5.0

on: 24 Aug, 2023
I'm so impressed with this product. It's definitely worth the money.

Address

Schneider Electric - Gupta Electricals

Street Address Line 1 - Mohalla- Kali Pagri

Street Address Line 2 - Amroha, Uttar pradesh - 244221.

Mohalla- Kali Pagri

Similar Product Other Section