Schneider Electric - Garg Enterprises - Livia Switches Product
Light Switches and Electrical Sockets
Livia 10A 1 Way Switch, Dark Grey
Antibacterial Range: Your favorite Livia switches are now antibacterial.With silver-ion technology that make switches and cover plates self-disinfecting.
Livia 10A 2 Way Switch, Dark Grey
Antibacterial Range: Your favorite Livia switches are now antibacterial.With silver-ion technology that make switches and cover plates self-disinfecting.
Livia 10AX 1 Way Switch
Antibacterial Range: Your favorite Livia switches are now antibacterial.With silver-ion technology that make switches and cover plates self-disinfecting.
Livia 10AX 1 Way Switch With Indicator Lamp
Antibacterial Range: Your favorite Livia switches are now antibacterial.With silver-ion technology that make switches and cover plates self-disinfecting.
Livia 10AX 2 Way Switch
Antibacterial Range: Your favorite Livia switches are now antibacterial.With silver-ion technology that make switches and cover plates self-disinfecting.
Livia 16A 1 Way Switch, Dark Grey
Antibacterial Range: Your favorite Livia switches are now antibacterial.With silver-ion technology that make switches and cover plates self-disinfecting.
Livia 16A 1-Way With Indictor Lamp Switch, Dark Grey
Antibacterial Range: Your favorite Livia switches are now antibacterial.With silver-ion technology that make switches and cover plates self-disinfecting.
Livia 16AX 1 Way Switch
Antibacterial Range: Your favorite Livia switches are now antibacterial.With silver-ion technology that make switches and cover plates self-disinfecting.
Livia 16AX 1 Way Switch (2M)
Antibacterial Range: Your favorite Livia switches are now antibacterial.With silver-ion technology that make switches and cover plates self-disinfecting.
Livia 16AX 1 Way Switch With Indicator Lamp
Antibacterial Range: Your favorite Livia switches are now antibacterial.With silver-ion technology that make switches and cover plates self-disinfecting.
Livia 20A1 Way Switch, 1 Module
Antibacterial Range: Your favorite Livia switches are now antibacterial.With silver-ion technology that make switches and cover plates self-disinfecting.
Livia 20A DP Switch With Indicator Lamp
Antibacterial Range: Your favorite Livia switches are now antibacterial.With silver-ion technology that make switches and cover plates self-disinfecting.
No products found for this category.
Products
Livia 10A 1 Way Switch, Dark Grey
Antibacterial Range: Your favorite Livia switches are now antibacterial.With silver-ion technology that make switches and cover plates self-disinfecting.
Livia 10A 2 Way Switch, Dark Grey
Antibacterial Range: Your favorite Livia switches are now antibacterial.With silver-ion technology that make switches and cover plates self-disinfecting.
Livia 10AX 1 Way Switch
Antibacterial Range: Your favorite Livia switches are now antibacterial.With silver-ion technology that make switches and cover plates self-disinfecting.
Livia 10AX 1 Way Switch With Indicator Lamp
Antibacterial Range: Your favorite Livia switches are now antibacterial.With silver-ion technology that make switches and cover plates self-disinfecting.
Livia 10AX 2 Way Switch
Antibacterial Range: Your favorite Livia switches are now antibacterial.With silver-ion technology that make switches and cover plates self-disinfecting.
Livia 16A 1 Way Switch, Dark Grey
Antibacterial Range: Your favorite Livia switches are now antibacterial.With silver-ion technology that make switches and cover plates self-disinfecting.
Livia 16A 1-Way With Indictor Lamp Switch, Dark Grey
Antibacterial Range: Your favorite Livia switches are now antibacterial.With silver-ion technology that make switches and cover plates self-disinfecting.
Livia 16AX 1 Way Switch
Antibacterial Range: Your favorite Livia switches are now antibacterial.With silver-ion technology that make switches and cover plates self-disinfecting.
Livia 16AX 1 Way Switch (2M)
Antibacterial Range: Your favorite Livia switches are now antibacterial.With silver-ion technology that make switches and cover plates self-disinfecting.
Livia 16AX 1 Way Switch With Indicator Lamp
Antibacterial Range: Your favorite Livia switches are now antibacterial.With silver-ion technology that make switches and cover plates self-disinfecting.
Livia 20A1 Way Switch, 1 Module
Antibacterial Range: Your favorite Livia switches are now antibacterial.With silver-ion technology that make switches and cover plates self-disinfecting.
Livia 20A DP Switch With Indicator Lamp
Antibacterial Range: Your favorite Livia switches are now antibacterial.With silver-ion technology that make switches and cover plates self-disinfecting.