Product
[object Object]/schneider-electric-ganga-electricals-bodla-rd-agra-13977/catalog/products/livia-10a-2-way-switch,-dark-grey/6670531095953408/?brandId=c8659b58-7c06-49f0-9b8c-e80365ca4a3a
Livia 10A 2 Way Switch, Dark Grey
https://download.schneider-electric.com/files?p_Doc_Ref=ODAP1002_DG&p_File_Type=rendition_288_png&default_image=DefaultProductImage.png

Schneider Electric

6670531095953408

4

1

Livia 10A 2 Way Switch, Dark Grey

Reviews (1)

INR

2023-12-30
0

0

Antibacterial Range: Your favorite Livia switches are now antibacterial.With silver-ion technology that make switches and cover plates self-disinfecting.

Want to know more? Ask the Dealer.

attributesAttributes

undefined

undefined

undefined

undefined

undefined

undefined

undefined

undefined

undefined

Switch Function

2-Way

Warranty

18 Months

Wiring Device Mounting

Flush

Product or Component Type

Switch

Rated Current

10 AX

Height

54 mm

Width

22.5 mm

Embedding Depth

24 mm

Depth

36.5 mm

Schneider Electric - Ganga Electricals - Write a Review

Reviews

Showing 1/1

+91

Rate your experience

Schneider Electric - Ganga Electricals - Reviews

0(0 reviews)

Rohan Arora 5.0

on: 24 Aug, 2023
I love this product! It's exactly what I was looking for.

Rohan Arora 5.0

on: 24 Aug, 2023
I love this product! It's exactly what I was looking for.

Address

Schneider Electric - Ganga Electricals, Bodla Rd

Street Address Line 1 - Ganga Plaza, Beedha Mandir, Bodla Rd, Sulahkul Nagar

Street Address Line 2 - Bodla Rd, Agra, Uttar pradesh - 282010.

Ganga Plaza, Beedha Mandir, Bodla Rd, Sulahkul Nagar

Similar Product Other Section