
Opale Switch 2-Way 6A CG
Opale range has been designed by international designers keeping in mind the local market and its needs. The range gives an exceptional Ease & flexibility of use/installation and freedom to the customer.
Want to know more? Ask the Dealer.
Package 1 Weight | 15 g |
Switch Function | 2-Way |
Warranty | 18 Months |
Wiring Device Mounting | Flush |
Product or Component Type | Switch |
Package 1 width | 21 mm |
Rated Current | 6:00 AM |
Package 1 Height | 42 mm |
Package 1 Length | 33 mm |
Schneider Electric - Friends Electricals - Write a Review
Reviews
Schneider Electric - Friends Electricals - Reviews
0(0 reviews)
Esha Gupta
Esha Gupta
Address
Schneider Electric - Friends Electricals, Kodungallur
Street Address Line 1 - Eriyad, Kodungallur, Thrissur
Street Address Line 2 - Kodungallur, Thrissur, Kerala - 680666.