
Opale Switch with Indicator Lamp 2-Pole 20A, White
Opale range has been designed by international designers keeping in mind the local market and its needs. The range gives an exceptional Ease & flexibility of use/installation and freedom to the customer.
Want to know more? Ask the Dealer.
Package 1 Weight | 34 g |
Switch Function | 2-Pole |
Warranty | 18 Months |
Wiring Device Mounting | Flush |
Product or Component Type | Switch With Indicator Lamp |
Package 1 width | 42 mm |
Rated Current | 20 A |
Package 1 Height | 42 mm |
Package 1 Length | 40 mm |
Schneider Electric - Build Décor - Write a Review
Reviews
Schneider Electric - Build Décor - Reviews
0(0 reviews)
Ishita Sharma
Ishita Sharma
Address
Schneider Electric - Build Décor, Iritty
Street Address Line 1 - Madathil -Edoor Road
Street Address Line 2 - Iritty, Kannur, Kerala - 670703.