Product
[object Object]/schneider-electric-balaji-electricals-padi-chennai-12773/catalog/products/zencelo-truglobal-socket%2C-bronze/5151167725174784/?brandId=c8659b58-7c06-49f0-9b8c-e80365ca4a3a
ZENcelo Truglobal Socket, Bronze
https://download.schneider-electric.com/files?p_Doc_Ref=ODAIN84213IS%28BZ%29&p_File_Type=rendition_288_png&default_image=DefaultProductImage.png

Schneider Electric

5151167725174784

4

1

ZENcelo Truglobal Socket, Bronze

Reviews (1)

INR

2023-12-30
0

0

The Full-Flat form factor has redefined many facets in life. Aero plane seats. TVs. Mobile phones. Electric stoves... And now switches. Aesthetically pleasing flat switches are in fact available.

Want to know more? Ask the Dealer.

attributesAttributes

undefined

undefined

undefined

undefined

undefined

undefined

undefined

undefined

Number of Gangs

1 Gang

Warranty

18 months

Wiring Device Mounting

Flush, Surface

Product or Component Type

Power Socket-Outlet

Rated Current

16 A at 250 V AC 50 Hz

Height

52.4 mm

Width

47.3 mm

Depth

34 mm

Schneider Electric - Balaji Electricals - Write a Review

Reviews

Showing 1/1

+91

Rate your experience

Schneider Electric - Balaji Electricals - Reviews

0(0 reviews)

Mahesh Mehta 5.0

on: 24 Aug, 2023
I'm so impressed with this product. It's definitely worth the money.

Mahesh Mehta 5.0

on: 24 Aug, 2023
I'm so impressed with this product. It's definitely worth the money.

Address

Schneider Electric - Balaji Electricals, Padi

Street Address Line 1 - No 35, Yadhawal Street

Street Address Line 2 - Padi, Chennai, Tamil nadu - 600050.

No 35, Yadhawal Street

Similar Product Other Section