
Unica Pure 6AX, 1 Way Switch with Indicator, Grey
For sheer elegance, nothing comes close to the luxurious look and feel of Unica Pure. With a sleek, square design including variety of cover frames made of real materials wood, metal and glass, the range introduces a truly sophisticated feeling to quality interiors.
Want to know more? Ask the Dealer.
Switch Function | 1-Pole, 1-Way |
Warranty | 18 Months |
Wiring Device Mounting | Flush |
Product or Component Type | Switch |
Rated Current | 6 AX at 240 V AC 50 kHz |
Height | 45 mm |
Width | 22.5 mm |
Depth | 47.2 mm |
Schneider Electric - Anand Electricals - Write a Review
Reviews
Schneider Electric - Anand Electricals - Reviews
0(0 reviews)
Om Kapoor
Om Kapoor
Address
Schneider Electric - Anand Electricals, Mauli Nagar
Street Address Line 1 - Palkhi Road, Mauli Nagar
Street Address Line 2 - Mauli Nagar, Shirdi, Maharashtra - 423109.