Product
[object Object]/schneider-electric-aman-sales-rishi-nagar-kaithal-6501/catalog/products/miluz-zeta---12mgrid%2612mcoverframe%2C-anthracite/158802/?brandId=c8659b58-7c06-49f0-9b8c-e80365ca4a3a
Miluz ZeTa - 12MGrid&12MCoverFrame, Anthracite
https://download.schneider-electric.com/files?p_Doc_Ref=MZCP12M_AN_IOP-Default&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png

Schneider Electric

158802

Miluz ZeTa - 12MGrid&12MCoverFrame, Anthracite


INR

2023-12-30
0

0

Discover the Miluz ZeTa cover frame for 12 modules by Schneider Electric, bringing style and functionality to your installations. It can be installed both horizontally or vertically. This device is designed to be surface mounted. The dimensions of the product are (W) 231mm x (H) 164mm x (D) 17.1mm. It is made of polycarbonate (PC). The color of the product is anthracite with a matt surface finish. Operation temperature is from -5°C up to 45°C, and it reaches IP20 degree of protection. Miluz ZeTa features a unique semi concave see-saw design for the softest crisp click. With innovative functions and curated color options, the range offers a stylish and advanced solution to meet your needs.

Want to know more? Ask the Dealer.

attributesAttributes

undefined

undefined

undefined

undefined

undefined

undefined

Product Name

Cover Frame, Miluz Zeta, 12 Module, Anthracite

Range Name

Miluz ZeTa

Category

Cover & Grid Plate

Tax Class

GST-18

Color

Anthracite

No of Modules

12 Mod

Schneider Electric - Aman Sales - Write a Review

Reviews

+91

Rate your experience

Schneider Electric - Aman Sales - Reviews

Address

Schneider Electric - Aman Sales, Rishi Nagar

Street Address Line 1 - Dhand Road

Street Address Line 2 - Rishi Nagar, Kaithal, Haryana - 136027.

Dhand Road

Similar Product Other Section