Schneider Electric - A M Traders - Opale Switches Product

Product

Opale

Opale range has been designed by international designers keeping in mind the local market and its needs. The range gives an exceptional Ease & flexibility of use/installation and freedom to the customer.
15
Products
Opale>|Light Switches and Electrical Sockets

Light Switches and Electrical Sockets

https://download.schneider-electric.com/files?p_Doc_Ref=X1001WH&p_File_Type=rendition_288_png&default_image=DefaultProductImage.png

Opale Switch 1-Way 6A CG, White

https://retailpavilion-in.se.com/schneider-electric-a-m-traders-ram-nagar-bathinda-13210/catalog/products/opale-switch-1-way-6a-cg%2C-white/6716530095030272
Reviews ( 1 )

The opale range has been designed by international designers keeping in mind the local market and its needs. The range gives an exceptional Ease & flexibility of use/installation and freedom to the customer.

INR

6716530095030272
https://retailpavilion-in.se.com/schneider-electric-a-m-traders-ram-nagar-bathinda-13210/catalog/products/opale-switch-1-way-6a-cg%2C-white/6716530095030272
0

Schneider Electric

13210

https://download.schneider-electric.com/files?p_Doc_Ref=X1002WH&p_File_Type=rendition_288_png&default_image=DefaultProductImage.png

Opale Switch 2-Way 6A CG, White

https://retailpavilion-in.se.com/schneider-electric-a-m-traders-ram-nagar-bathinda-13210/catalog/products/opale-switch-2-way-6a-cg%2C-white/6716167640055808
Reviews ( 1 )

Opale range has been designed by international designers keeping in mind the local market and its needs. The range gives an exceptional Ease & flexibility of use/installation and freedom to the customer.

INR

6716167640055808
https://retailpavilion-in.se.com/schneider-electric-a-m-traders-ram-nagar-bathinda-13210/catalog/products/opale-switch-2-way-6a-cg%2C-white/6716167640055808
0

Schneider Electric

13210

No products found for this category.

Similar Product Other Section