Product
[object Object]/schneider-electric---universal-enterprises-pimpri-pune-10648/catalog/products/livia-10a-1-way-switch,-dark-grey/6148792024825856/?brandId=c8659b58-7c06-49f0-9b8c-e80365ca4a3a
Livia 10A 1 Way Switch, Dark Grey
https://download.schneider-electric.com/files?p_Doc_Ref=ODAP1001_DG&p_File_Type=rendition_288_png&default_image=DefaultProductImage.png

Schneider Electric

6148792024825856

4

1

Livia 10A 1 Way Switch, Dark Grey

Reviews (1)

INR

2023-12-30
0

0

Antibacterial Range: Your favorite Livia switches are now antibacterial.With silver-ion technology that make switches and cover plates self-disinfecting.

Want to know more? Ask the Dealer.

attributesAttributes

undefined

undefined

undefined

undefined

undefined

undefined

undefined

undefined

undefined

Switch Function

1-Way

Warranty

18 Months

Wiring Device Mounting

Flush

Product or Component Type

Switch

Rated Current

10 AX

Height

54 mm

Width

22.5 mm

Embedding Depth

24 mm

Depth

36.5 mm

Schneider Electric - Universal Enterprises - Write a Review

Reviews

Showing 1/1

+91

Rate your experience

Schneider Electric - Universal Enterprises - Reviews

2.5(2 reviews)

Ishita Sharma 5.0

on: 24 Aug, 2023
This product is a great value for the price. I would definitely buy it again.

Ishita Sharma 5.0

on: 24 Aug, 2023
This product is a great value for the price. I would definitely buy it again.

Address

Schneider Electric - Universal Enterprises, Pimpri

Street Address Line 1 - Shop No 390, J N Road, 17, Near Janta Footwear

Street Address Line 2 - Pimpri, Pune, Maharashtra - 411014.

Shop No 390, J N Road, 17, Near Janta Footwear

Similar Product Other Section