Schneider Electric - Surya Traders - Miluz ZeTa Product

Product

Light Switches and Electrical Socket - 12MGrid&12MCoverFrame, Anthracite

1
Products
Light Switches and Electrical Socket - 12MGrid&12MCoverFrame, Anthracite>
https://download.schneider-electric.com/files?p_Doc_Ref=MZCP12M_AN_IOP-Default&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png

Miluz ZeTa - 12MGrid&12MCoverFrame, Anthracite

https://retailpavilion-in.se.com/schneider-electric---surya-traders-electronic-city-bangalore-10047/catalog/products/miluz-zeta---12mgrid%2612mcoverframe%2C-anthracite/158802
Discover the Miluz ZeTa cover frame for 12 modules by Schneider Electric, bringing style and functionality to your installations. It can be installed both horizontally or vertically. This device is designed to be surface mounted. The dimensions of the product are (W) 231mm x (H) 164mm x (D) 17.1mm. It is made of polycarbonate (PC). The color of the product is anthracite with a matt surface finish. Operation temperature is from -5°C up to 45°C, and it reaches IP20 degree of protection. Miluz ZeTa features a unique semi concave see-saw design for the softest crisp click. With innovative functions and curated color options, the range offers a stylish and advanced solution to meet your needs.

INR

158802
https://retailpavilion-in.se.com/schneider-electric---surya-traders-electronic-city-bangalore-10047/catalog/products/miluz-zeta---12mgrid%2612mcoverframe%2C-anthracite/158802
0

Schneider Electric

10047

No products found for this category.