Product
[object Object]/schneider-electric---sudarshan-electricals-surat-surat-9906/catalog/products/clipsalx-switch-1-way-16a-2-modules,-coke-grey/5709386134585344/?brandId=c8659b58-7c06-49f0-9b8c-e80365ca4a3a
ClipsalX Switch 1-Way 16A 2 Modules, Coke Grey
https://download.schneider-electric.com/files?p_Doc_Ref=CPX161SW2M_GY&p_File_Type=rendition_288_png&default_image=DefaultProductImage.png

Schneider Electric

5709386134585344

5

1

ClipsalX Switch 1-Way 16A 2 Modules, Coke Grey

Reviews (1)

INR

2023-12-30
0

0

Clipsal X presents the most stylish and vibrant range of switches and sockets which will enhance the style quotient of any space. Not just that ,it is also the India?s first antiviral switch.

Want to know more? Ask the Dealer.

attributesAttributes

undefined

undefined

undefined

undefined

undefined

undefined

undefined

undefined

Switch Function

1-Way

Warranty

18 Months

Wiring Device Mounting

Flush

Product or Component Type

Switch

Rated Current

16 A at 240 V AC 50 Hz

Height

51 mm

Width

42 mm

Depth

37 mm

Schneider Electric - Sudarshan Electricals - Write a Review

Reviews

Showing 1/1

+91

Rate your experience

Schneider Electric - Sudarshan Electricals - Reviews

4.0(6 reviews)

Kavita Singh 5.0

on: 24 Aug, 2023
This product is amazing! I highly recommend it.

Kavita Singh 5.0

on: 24 Aug, 2023
This product is amazing! I highly recommend it.

Address

Schneider Electric - Sudarshan Electricals, Surat

Street Address Line 1 - A-6 , City Center, Lal Darwaja, Station Road

Street Address Line 2 - Surat, Surat, Gujarat - 395003.

A-6 , City Center, Lal Darwaja, Station Road

Similar Product Other Section