ClipsalX Switch 1-Way 16A 2 Modules, White
Clipsal X presents the most stylish and vibrant range of switches and sockets which will enhance the style quotient of any space. Not just that ,it is also the India?s first antiviral switch.
Want to know more? Ask the Dealer.
Switch Function | 1-Way |
Warranty | 18 Months |
Wiring Device Mounting | Flush |
Product or Component Type | Switch |
Rated Current | 16 A at 240 V AC 50 Hz |
Height | 51 mm |
Width | 42 mm |
Depth | 37 mm |
Schneider Electric - Star Electricals & Plumbing Parappanangadi - Write a Review
Reviews
Schneider Electric - Star Electricals & Plumbing Parappanangadi - Reviews
0(0 reviews)
Jatin Kapoor
Jatin Kapoor
Address
Schneider Electric - Star Electricals & Plumbing Parappanangadi, Karingallathani
Street Address Line 1 - X/145-I,J,O,P, M.S Shopping Complex
Street Address Line 2 - Karingallathani, Malappuram, Kerala - 676303.