Product
[object Object]/schneider-electric---sri-balaji-electricals,-hardwares-&-plumbing-perumbakkam-chennai-15969/catalog/products/miluz-zeta---6a-bell-push/158799?bid=c8659b58-7c06-49f0-9b8c-e80365ca4a3a&cid=04998d52-8e02-4ff7-b98a-c98a52444d7b
Miluz ZeTa - 6A Bell Push
https://download.schneider-electric.com/files?p_Doc_Ref=%20MZBP1M_WH_IOP-Default&p_File_Type=rendition_200_png

Schneider Electric

158799

Miluz ZeTa - 6A Bell Push


INR

2023-12-30
0

0

Discover the Miluz ZeTa bell press switch by Schneider Electric, actuated effortlessly with a rocker. Its Ue rated operational voltage is 250VAC at 50/60Hz. Its Ie rated operational current is 6A. This device is designed to be flush mounted. The dimensions of the product are (W) 22.4mm x (H) 44.84mm x (D) 40.74mm. It is made of polycarbonate (PC) and polyamide (PA). The color of the product is white (RAL 9003) with a glossy surface finish. Operation temperature is from -5°C up to 45°C, and it reaches IP20 degree of protection. Miluz ZeTa features a unique semi concave see-saw design for the softest crisp click. With innovative functions and curated color options, the range offers a stylish and advanced solution to meet your needs.

Want to know more? Ask the Dealer.

attributesAttributes

undefined

undefined

undefined

undefined

undefined

undefined

undefined

Product Name

Bell Press Switch, Miluz Zeta, 6A, 1 Module, White

Range Name

Miluz ZeTa

Category

Bell Push

Tax Class

GST-18

Color

White

Current Rating

6A

No of Modules

1 Mod

Schneider Electric - Sri Balaji Electricals, Hardwares & Plumbing - Write a Review

Reviews

+91

Rate your experience

Schneider Electric - Sri Balaji Electricals, Hardwares & Plumbing - Reviews

Address

Schneider Electric - Sri Balaji Electricals, Hardwares & Plumbing, Perumbakkam

Street Address Line 1 - 202, Nookampalayam Rd, Perumbakkam

Street Address Line 2 - Perumbakkam, Chennai, Tamil nadu - 600099.

202, Nookampalayam Rd, Perumbakkam

Similar Product Other Section