
AvatarON switch, Panic Button With Key Reset, Metal Gold Hairline
AvatarON offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.
Want to know more? Ask the Dealer.
Number of Gangs | 1 Gang |
Package 1 Weight | 67 g |
Warranty | 18 Months |
Wiring Device Mounting | Flush, Surface |
Product or Component Type | Switch |
Package 1 width | 8.6 cm |
Rated Current | 3 A at 24 V DC |
Height | 86 mm |
Package 1 Height | 3.4 cm |
Width | 86 mm |
Depth | 33.6 mm |
Package 1 Length | 8.6 cm |
Schneider Electric - Sapthagiri Pipe Agencies - Write a Review
Reviews
Schneider Electric - Sapthagiri Pipe Agencies - Reviews
0(0 reviews)
Sahil Mehta
Sahil Mehta
Address
Schneider Electric - Sapthagiri Pipe Agencies, I Agarharam
Street Address Line 1 - 104, Chitta Koil Street, Anna Colony
Street Address Line 2 - I Agarharam, Salem, Tamil nadu - 636004.