Product
[object Object]/schneider-electric---royal-associates-panamaram-wayanad-10345/catalog/products/zencelo-2-3-pin-universal-socket-with-shutter%2C-white/6272336088006656/?brandId=c8659b58-7c06-49f0-9b8c-e80365ca4a3a
ZENcelo 2-3 Pin Universal Socket with Shutter, White
https://download.schneider-electric.com/files?p_Doc_Ref=ODAIN8426U&p_File_Type=rendition_288_png&default_image=DefaultProductImage.png

Schneider Electric

6272336088006656

4

1

ZENcelo 2-3 Pin Universal Socket with Shutter, White

Reviews (1)

INR

2023-12-30
0

0

The Full-Flat form factor has redefined many facets in life. Aero plane seats. TVs. Mobile phones. Electric stoves... And now switches. Aesthetically pleasing flat switches are in fact available.

Want to know more? Ask the Dealer.

attributesAttributes

undefined

undefined

undefined

undefined

undefined

undefined

undefined

undefined

Number of Gangs

1 Gang

Warranty

18 months

Wiring Device Mounting

Flush, Surface

Product or Component Type

Power Socket-Outlet

Rated Current

10 A at 250 V AC 50/60 Hz

Height

30.9 mm

Width

47.6 mm

Depth

58 mm

Schneider Electric - Royal Associates - Write a Review

Reviews

Showing 1/1

+91

Rate your experience

Schneider Electric - Royal Associates - Reviews

0(0 reviews)

Rohan Arora 5.0

on: 24 Aug, 2023
This product is a great value for the price. I would definitely buy it again.

Rohan Arora 5.0

on: 24 Aug, 2023
This product is a great value for the price. I would definitely buy it again.

Address

Schneider Electric - Royal Associates, Panamaram

Street Address Line 1 - Shop No 10 / 712, 713, 714, Ground Floor, Old Beverage Building

Street Address Line 2 - Panamaram, Wayanad, Kerala - 670721.

Similar Product Other Section