Opale Switch 1-Way 6A CG, White
The opale range has been designed by international designers keeping in mind the local market and its needs. The range gives an exceptional Ease & flexibility of use/installation and freedom to the customer.
Want to know more? Ask the Dealer.
Package 1 Weight | 15 g |
Switch Function | 1-Way |
Warranty | 18 Months |
Wiring Device Mounting | Flush |
Product or Component Type | Switch |
Package 1 width | 21 mm |
Rated Current | 6:00 AM |
Package 1 Height | 42 mm |
Package 1 Length | 33 mm |
Schneider Electric - Ramdev Electricals & Hardware - Write a Review
Reviews
Schneider Electric - Ramdev Electricals & Hardware - Reviews
0(0 reviews)
Jatin Kapoor
Jatin Kapoor
Address
Schneider Electric - Ramdev Electricals & Hardware, Billigiri Layout
Street Address Line 1 - Shop No 4345/A26, Panchmukhi Plaza, Hullahalli main Road
Street Address Line 2 - Billigiri Layout, Nanjangud, Karnataka - 571301.