Product
[object Object]/schneider-electric---r.k-traders-central-jamnagar-jamnagar-12038/catalog/products/clipsalx-switch-1-way-16a-2-modules%2C-white/6213646601420800?bid=c8659b58-7c06-49f0-9b8c-e80365ca4a3a&cid=04998d52-8e02-4ff7-b98a-c98a52444d7b
ClipsalX Switch 1-Way 16A 2 Modules, White
https://download.schneider-electric.com/files?p_Doc_Ref=CPX161SW2M_WE&p_File_Type=rendition_288_png&default_image=DefaultProductImage.png

Schneider Electric

6213646601420800

5

1

ClipsalX Switch 1-Way 16A 2 Modules, White

Reviews (1)

INR

2023-12-30
0

0

Clipsal X presents the most stylish and vibrant range of switches and sockets which will enhance the style quotient of any space. Not just that ,it is also the India?s first antiviral switch.

Want to know more? Ask the Dealer.

attributesAttributes

undefined

undefined

undefined

undefined

undefined

undefined

undefined

undefined

Switch Function

1-Way

Warranty

18 Months

Wiring Device Mounting

Flush

Product or Component Type

Switch

Rated Current

16 A at 240 V AC 50 Hz

Height

51 mm

Width

42 mm

Depth

37 mm

Schneider Electric - R.K Traders - Write a Review

Reviews

Showing 1/1

+91

Rate your experience

Schneider Electric - R.K Traders - Reviews

0(0 reviews)

Jatin Kapoor 5.0

on: 24 Aug, 2023
I'm so impressed with this product. It's definitely worth the money.

Jatin Kapoor 5.0

on: 24 Aug, 2023
I'm so impressed with this product. It's definitely worth the money.

Address

Schneider Electric - R.K Traders, Central Jamnagar

Street Address Line 1 - Teen Bati Chowk , Dhan Street Jamnagar

Street Address Line 2 - Central Jamnagar, Jamnagar, Gujarat - 361001.

Teen Bati Chowk , Dhan Street Jamnagar

Similar Product Other Section