
AvatarON switch, 45A, 250V, 2P, Led, Dark Grey
AvatarON offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.
Want to know more? Ask the Dealer.
Number of Gangs | 1 Gang |
Warranty | 18 Months |
Product or Component Type | Switch |
Package 1 Height | 4.5 cm |
Depth | 32 mm |
Package 1 Weight | 116 g |
Switch Function | 2-Pole, 1-way |
Wiring Device Mounting | Flush |
Package 1 width | 8.5 cm |
Rated Current | 45 A at 250 V AC 50/60 Hz |
Height | 86 mm |
Width | 86 mm |
Package 1 Length | 8.5 cm |
Schneider Electric - Prasanth Electicals - Write a Review
Reviews
Schneider Electric - Prasanth Electicals - Reviews
5.0(1 reviews)
Umesh Kapoor
Umesh Kapoor
Address
Schneider Electric - Prasanth Electicals
Street Address Line 1 - Vithura Jn
Street Address Line 2 - Vithura, Kerala - 695551.