Product
[object Object]/schneider-electric---mr-light-collectorate-road-kannur-6367346727976960/catalog/products/zencelo-16a-6a-pin-socket-with-shutter%2C-white/5963659237916672?bid=c8659b58-7c06-49f0-9b8c-e80365ca4a3a&cid=04998d52-8e02-4ff7-b98a-c98a52444d7b
ZENcelo 16A/6A Pin Socket with Shutter, White
https://download.schneider-electric.com/files?p_Doc_Ref=IN8426_16&p_File_Type=rendition_288_png&default_image=DefaultProductImage.png

Schneider Electric

5963659237916672

5

1

ZENcelo 16A/6A Pin Socket with Shutter, White

Reviews (1)

INR

2023-12-30
0

0

The Full-Flat form factor has redefined many facets in life. Aero plane seats. TVs. Mobile phones. Electric stoves... And now switches. Aesthetically pleasing flat switches are in fact available.

Want to know more? Ask the Dealer.

attributesAttributes

undefined

undefined

undefined

undefined

undefined

undefined

undefined

undefined

undefined

Number of Gangs

1 Gang

Warranty

18 months

Wiring Device Mounting

Surface, Flush

Product or Component Type

Power Socket-Outlet

Rated Current

16 A at 250 V AC 50/60 Hz

Height

58 mm

Width

47.6 mm

Embedding Depth

25.7 mm

Depth

31.7 mm

Schneider Electric - Mr Light - Write a Review

Reviews

Showing 1/1

+91

Rate your experience

Schneider Electric - Mr Light - Reviews

3.6(11 reviews)

Sahil Mehta 5.0

on: 24 Aug, 2023
I'm so impressed with the quality of this product. It's definitely worth the investment.

Sahil Mehta 5.0

on: 24 Aug, 2023
I'm so impressed with the quality of this product. It's definitely worth the investment.

Address

Schneider Electric - Mr Light, Collectorate Road

Street Address Line 1 - Electrical Shop at Hassan Arcade

Street Address Line 2 - Collectorate Road, Kannur, Kerala - 670002.

Electrical Shop at Hassan Arcade

Similar Product Other Section