Product
[object Object]/schneider-electric---mega-lights-khanayar-srinagar-13956/catalog/products/clipsalx-switch-1-way-16a,-white/5150390201876480?bid=c8659b58-7c06-49f0-9b8c-e80365ca4a3a&cid=04998d52-8e02-4ff7-b98a-c98a52444d7b
ClipsalX Switch 1-Way 16A, White
https://download.schneider-electric.com/files?p_Doc_Ref=CPX161SW1M_WE&p_File_Type=rendition_288_png&default_image=DefaultProductImage.png

Schneider Electric

5150390201876480

5

1

ClipsalX Switch 1-Way 16A, White

Reviews (1)

INR

2023-12-30
0

0

Clipsal X presents the most stylish and vibrant range of switches and sockets which will enhance the style quotient of any space. Not just that ,it is also the India?s first antiviral switch.

Want to know more? Ask the Dealer.

attributesAttributes

undefined

undefined

undefined

undefined

undefined

undefined

undefined

undefined

Switch Function

1-Way

Warranty

18 Months

Wiring Device Mounting

Flush

Product or Component Type

Switch

Rated Current

16 A at 240 V AC 50 Hz

Height

51 mm

Width

21 mm

Depth

37 mm

Schneider Electric - Mega Lights - Write a Review

Reviews

Showing 1/1

+91

Rate your experience

Schneider Electric - Mega Lights - Reviews

0(0 reviews)

Harsh Mehta 5.0

on: 24 Aug, 2023
This product is a great value for the price. I would definitely buy it again.

Harsh Mehta 5.0

on: 24 Aug, 2023
This product is a great value for the price. I would definitely buy it again.

Address

Schneider Electric - Mega Lights, Khanayar

Street Address Line 1 - Nallamar Road, Naid Kadal

Street Address Line 2 - Khanayar, Srinagar, Jammu and kashmir - 190002.

Nallamar Road, Naid Kadal

Similar Product Other Section