Product
[object Object]/schneider-electric---mahesh-electricals-kalyan-nagar-bangalore-10049/catalog/products/miluz-zeta---tv-socket-1m/158801?bid=c8659b58-7c06-49f0-9b8c-e80365ca4a3a&cid=04998d52-8e02-4ff7-b98a-c98a52444d7b
Miluz ZeTa - TV Socket 1M
https://download.schneider-electric.com/files?p_Doc_Ref=MZTV1M_WH_IOP-Default&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png

Schneider Electric

158801

Miluz ZeTa - TV Socket 1M


INR

2023-12-30
0

0

Discover the Miluz ZeTa TV socket by Schneider Electric, designed to bring style and functionality to your installations. It has an F-type connector for a coaxial cable type. This device is designed to be flush mounted. The dimensions of the product are (W) 22.2mm x (H) 44.79mm x (D) 16.85mm. It is made of polycarbonate (PC). The color of the product is white (RAL 9003) with a glossy surface finish. Operation temperature is from -5°C up to 45°C, and it reaches IP20 degree of protection. Miluz ZeTa features a unique semi concave see-saw design for the softest crisp click. With innovative functions and curated color options, the range offers a stylish and advanced solution to meet your needs.

Want to know more? Ask the Dealer.

attributesAttributes

undefined

undefined

undefined

undefined

undefined

undefined

Product Name

Tv Socket, Miluz Zeta, Co-Axial, F Connectors, 1 Module, White

Range Name

Miluz ZeTa

Category

Sockets

Tax Class

GST-18

Color

White

No of Modules

1 Mod

Schneider Electric - Mahesh Electricals - Write a Review

Reviews

+91

Rate your experience

Schneider Electric - Mahesh Electricals - Reviews

Address

Schneider Electric - Mahesh Electricals, Kalyan Nagar

Street Address Line 1 - Shop No 2, Hennur Main Road, K.K Halli, Kalyan Nagar

Street Address Line 2 - Kalyan Nagar, Bangalore, Karnataka - 560043.

Shop No 2, Hennur Main Road, K.K Halli, Kalyan Nagar

Similar Product Other Section