Product
[object Object]/schneider-electric---mahesh-electricals-kalyan-nagar-bangalore-10049/catalog/products/miluz-zeta---4-step-fan-regulator(1m)/158800?bid=c8659b58-7c06-49f0-9b8c-e80365ca4a3a&cid=04998d52-8e02-4ff7-b98a-c98a52444d7b
Miluz ZeTa - 4-Step Fan Regulator(1M)
https://download.schneider-electric.com/files?p_Doc_Ref=MZFR4STP1M_WH_IOP-Default&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png

Schneider Electric

158800

Miluz ZeTa - 4-Step Fan Regulator(1M)


INR

2023-12-30
0

0

Control the speed of your fan with the Miluz ZeTa 4-step fan regulator by Schneider Electric, designed with 1 module to bring both style and functionality to your electrical installations. Its Ue rated operational voltage is 240VAC at 50/60Hz. Its nominal output power is 80W. This device is designed to be flush mounted. The dimensions of the product are (W) 22.4mm x (H) 44.5mm x (D) 55mm. It is made of polycarbonate (PC) and polyamide (PA). The color of the product is white (RAL 9003) with a glossy surface finish. Operation temperature is from -5°C up to 45°C, and it reaches IP20 degree of protection. Miluz ZeTa features a unique semi concave see-saw design for the softest crisp click. With innovative functions and curated color options, the range offers a stylish and advanced solution to meet your needs. The product complies with the IS 11037 standard and has ISI product certification.

Want to know more? Ask the Dealer.

attributesAttributes

undefined

undefined

undefined

undefined

undefined

undefined

Product Name

Fan Regulator, Miluz Zeta, 4-Step, 1 Module, White

Range Name

Miluz ZeTa

Category

Fan Controller & Dimmer

Tax Class

GST-18

Color

White

No of Modules

1 Mod

Schneider Electric - Mahesh Electricals - Write a Review

Reviews

+91

Rate your experience

Schneider Electric - Mahesh Electricals - Reviews

Address

Schneider Electric - Mahesh Electricals, Kalyan Nagar

Street Address Line 1 - Shop No 2, Hennur Main Road, K.K Halli, Kalyan Nagar

Street Address Line 2 - Kalyan Nagar, Bangalore, Karnataka - 560043.

Shop No 2, Hennur Main Road, K.K Halli, Kalyan Nagar

Similar Product Other Section