Product
[object Object]/schneider-electric---mahesh-electricals-kalyan-nagar-bangalore-10049/catalog/products/miluz-zeta---3m-grid&coverframe,-silver-grey/158805?bid=c8659b58-7c06-49f0-9b8c-e80365ca4a3a&cid=04998d52-8e02-4ff7-b98a-c98a52444d7b
Miluz ZeTa - 3M Grid&CoverFrame, Silver Grey
https://download.schneider-electric.com/files?p_Doc_Ref=MZCP3M_SG_IOP-Default&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png

Schneider Electric

158805

Miluz ZeTa - 3M Grid&CoverFrame, Silver Grey


INR

2023-12-30
0

0

Discover the Miluz ZeTa cover frame for 3 modules by Schneider Electric, bringing style and functionality to your installations. It can be installed both horizontally or vertically. This device is designed to be surface mounted. The dimensions of the product are (W) 125mm x (H) 93mm x (D) 17.1mm. It is made of polycarbonate (PC). The color of the product is silver grey with a matt surface finish. Operation temperature is from -5°C up to 45°C, and it reaches IP20 degree of protection. Miluz ZeTa features a unique semi concave see-saw design for the softest crisp click. With innovative functions and curated color options, the range offers a stylish and advanced solution to meet your needs.

Want to know more? Ask the Dealer.

attributesAttributes

undefined

undefined

undefined

undefined

undefined

undefined

Product Name

Cover Frame, Miluz Zeta, 3 Module, Silver Grey

Range Name

Miluz ZeTa

Category

Cover & Grid Plate

Tax Class

GST-18

Color

Silver Grey

No of Modules

3 Mod

Schneider Electric - Mahesh Electricals - Write a Review

Reviews

+91

Rate your experience

Schneider Electric - Mahesh Electricals - Reviews

Address

Schneider Electric - Mahesh Electricals, Kalyan Nagar

Street Address Line 1 - Shop No 2, Hennur Main Road, K.K Halli, Kalyan Nagar

Street Address Line 2 - Kalyan Nagar, Bangalore, Karnataka - 560043.

Shop No 2, Hennur Main Road, K.K Halli, Kalyan Nagar

Similar Product Other Section