
Miluz ZeTa - 2.1A USB Charger(1M) Warm Grey
Want to know more? Ask the Dealer.
Product Name | Usb Charger, Miluz Zeta, A Type, 100-240V, 2.1A, 10.5W, 1 Module, Warm Grey |
Range Name | Miluz ZeTa |
Category | Communication Outlets |
Tax Class | GST-18 |
Color | Warm Grey |
No of Modules | 1 Mod |
Schneider Electric - Mahesh Electricals - Write a Review
Reviews
Schneider Electric - Mahesh Electricals - Reviews
Address
Schneider Electric - Mahesh Electricals, Kalyan Nagar
Street Address Line 1 - Shop No 2, Hennur Main Road, K.K Halli, Kalyan Nagar
Street Address Line 2 - Kalyan Nagar, Bangalore, Karnataka - 560043.