Livia 10AX 2 Way Switch
Antibacterial Range: Your favorite Livia switches are now antibacterial.With silver-ion technology that make switches and cover plates self-disinfecting.
Want to know more? Ask the Dealer.
Package 1 Weight | 24 g |
Switch Function | 2-Pole |
Warranty | 18 Months |
Wiring Device Mounting | Flush |
Product or Component Type | Switch |
Package 1 width | 5.5 cm |
Rated Current | 10:00 AM |
Package 1 Height | 2.5 cm |
Package 1 Length | 14 cm |
Schneider Electric - Maa Kamakhya Electrical & Co - Write a Review
Reviews
Schneider Electric - Maa Kamakhya Electrical & Co - Reviews
0(0 reviews)
Om Kapoor
Om Kapoor
Address
Schneider Electric - Maa Kamakhya Electrical & Co, Kahilipara
Street Address Line 1 - Kahilipara Road, Jatia
Street Address Line 2 - Kahilipara, Guwahati, Assam - 781019.